D900150

D900150
D900150

Linear Unit, XCAN 8 T-SLOT NUT

Lead Time:  N/A   *

Dimensions

dimensions
DimensionValue
[A]18 mm
[B]11 mm
[C]1.5 mm
[D]6.3 mm
[F]M8 

Specifications

SpecificationsValue
Use withZB 

Get Quote

*Please fill out the information below so we can best assist you: