D607369

D607369
Linear Motion System Accessories
$33.25 each**

Specifications

Specification Value
Protection Degree IP 67
Input Voltage 5 - 120 V DC or AC
Max Current 100 mA
Maximum Operating Temperature 7,0,0 °C
Minimum Operating Temperature -2,5,0 °C
Sensor Type Discrete.Attribute.Contacts.NormallyOpen
Attribute.Connection Discrete.Attribute.Connection.03mPURcwc
Lead Cross Section 2 × 0.14
Lead Cross Section Discrete.Attribute.Contacts.PotentialFreeContact

Get Quote

*Please fill out the information below so we can best assist you: