D607366

D607366
Linear Motion System Accessories
Lead Time:  8 Weeks*
$52.04 each**

Specifications

Specification Value
Protection Degree IP 67
Input Voltage 10 - 30 V DC
Max Current 100 mA
Maximum Operating Temperature 85.0 °C
Minimum Operating Temperature -25.0 °C
Sensor Type Discrete.Attribute.Contacts.NormallyClosed
Attribute.Connection Discrete.Attribute.Connection.FlyingLeads
Lead Cross Section 3 × 0.14
Lead Cross Section PNP

Get Quote

*Please fill out the information below so we can best assist you: