D606193

D606193
D606193

Actuator, KULLED M16x1,5 NR.786028


  • The spherical joint option can be mounted on the unit from the factory if this is stated in the ordering key at time of order, or can be ordered separately using the part numbers. When ordered separately, all necessary components to attach the spherical joints to the unit are included. Note: When ordering a spherical joint separately, make sure that the extension tube end has an outside thread adapter to be able to mount it.
  • Type J
  • Only fits T60, T90 and ECT90 units with diameter 25 mm screw (T06xxxxxx25, T09xxxxxxx25 and ECT09-xxxxxxxx25)

Dimensions

dimensions
DimensionValue
[A]76 mm
[B]97 mm
[C]42 mm
[D]16 mm
[E]15 mm
[F]21 mm

Specifications

SpecificationsValue

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?