D604111

D604111
D604111

Actuator, AC-247 ELS CONTROL, 12V INPUT, 12V OUTPUT

Lead Time:  Contact Factory  *
each**

  • Actuator controls can be operated manually via external push buttons/switches, hand held pendants or from electronic controls such as a PLC
  • Electronic limit switches (ELS) stop the actuator at end of stroke if the actuator runs into an obstacle
  • with limit switch inputs
  • without control pendant
  • Connector for actuator motor included

Dimensions

dimensions

Specifications

SpecificationsValue
IP RatingIP54 
Temperature Max-20 °C
Temperature Min60 °C
Voltage, Input12 Vdc 
Voltage, Output12 Vdc 
Weight0.3 kg

Performance

PerformanceValue
Duty Cyle10 %

Get Quote

*Please fill out the information below so we can best assist you: