D313447

D313447
D313447

Linear Unit, MF/G06: MOUNTING CLAMP SHORT (1 PAIR)

Lead Time:  N/A   *
each**

  • Pair of mounting clamps
  • Use with M55 Unit

Dimensions

dimensions
DimensionValue
[A]25 mm
[B]25.5 mm
[C]10.7 mm
[G]5.5 mm
[H]10.2 mm

Specifications

SpecificationsValue
Use withM55 

Get Quote

*Please fill out the information below so we can best assist you: