D313424

D313424
D313424

Linear Unit, MF/G06: 2 MOUNTING CLAMP LONG /4 MC6S M5X14

Lead Time:  Contact Factory  *
each**

  • Kit includes 2 bolts and 2 clamps
  • Can be used to mount one unit to another to create a Multi axis assembly

Dimensions

dimensions
DimensionValue
[A]56 mm
[B]25.5 mm
[C]10.7 mm
[D]41 mm
[E]9.5 mm
[F]5.3 mm 
[G]5.5 mm
[H]10.2 mm

Specifications

SpecificationsValue
Use withM55 

Get Quote

*Please fill out the information below so we can best assist you: