D313296

D313296
D313296

Linear Unit, MF/G10: MOUNTING CLAMP SHORT (1 PAIR)

Lead Time:  N/A   *
each**

  • Pair of mounting clamps
  • Use with M100 Unit

Dimensions

dimensions
DimensionValue
[A]45 mm
[B]46.5 mm
[C]22 mm
[G]10.5 mm
[H]20 mm

Specifications

SpecificationsValue
Use withM100 

Get Quote

*Please fill out the information below so we can best assist you: