D312756

D312756
D312756

Linear Unit, MF/G07: MOUNTING CLAMP SHORT (1 PAIR)

Lead Time:  Contact Factory  *
each**

  • Pair of mounting clamps
  • Use with M75 Unit

Dimensions

dimensions
DimensionValue
[A]30 mm
[B]28.5 mm
[C]15 mm
[G]8.5 mm
[H]11 mm

Specifications

SpecificationsValue
Use withM75 

Get Quote

*Please fill out the information below so we can best assist you: