D312719

D312719
D312719

Linear Unit, MF/G07: MOUNTING KIT WITH 2 CLAMPS /4 MC6S M8X20

Lead Time:  Contact Factory  *
each**

  • Kit includes 2 bolts and 2 clamps
  • Can be used to mount one unit to another to create a Multi axis assembly

Dimensions

dimensions
DimensionValue
[A]75 mm
[B]28.5 mm
[C]15 mm
[D]60 mm
[E]14 mm
[F]8.5 mm 
[G]8.5 mm
[H]11 mm

Specifications

SpecificationsValue
Use withM75 

Get Quote

*Please fill out the information below so we can best assist you: