D312201

D312201
D312201

Linear Unit, SHAFT COVER SKPA32/40 MP M5OR

Lead Time:  Contact Factory  *
each**

  • The shaft protection cover is used to cover shafts which are not being used.
  • The covers are fitted by the customer.

Dimensions

dimensions
DimensionValue
[A]126 mm on M50, 151 mm on M55 
[B]35 mm

Specifications

SpecificationsValue
Use withM50, M55 

Get Quote

*Please fill out the information below so we can best assist you: