CTL-SV3124-8IN

CTL-SV3124-8IN
Lead Screw

V-Thread, 0.313 in x 0.0417 in Lead Screw, Right Hand Thread Direction, 8in in, No Coating

Lead Time:  3 Days*
$32.80 each**
Cut to Length:

Min: 1.0 in  Max: 48.0 in  To the nearest 1 in/25.4 mm

Add to Cart

  • Screw only, No nut.
  • Screws may be ordered cut to length.
  • Custom end machining available on request.
Click here to optimize your design with a custom lead screw and nut solution.

Dimensions

Dimensions
Dimension Value
d 8.0 mm (0.31 in)
L 203.2 mm (8.00 in)
Root Diameter 6.8 mm (0.27 in)

Specifications

Specification Value
Screw Thread Form VThread
Screw Diameter 7.95 mm (0.313 in)
Lead 1.06 mm (0.042 in)
Thread Direction Right Hand
Lead Accuracy 258.0645 µm/300mm (0.0100 in/ft)
Screw Straightness 129 µm/300mm (0.005 in/ft)
Screw Material 300 Stainless Steel
Screw Coating No Coating
Max Temperature 82.2 °C (180 °F)

Performance

Performance
Performance

Get Quote

*Please fill out the information below so we can best assist you: