CTL-SPR6-8X2M-8IN

CTL-SPR6-8X2M-8IN
Lead Screw

Precision Accuracy, 8 mm x 12 mm Lead Screw, Right Hand Thread Direction, 8mm in, No Coating

Lead Time:  3 Days*
$40.00 each**
Cut to Length:

Min: 1.0 in  Max: 48.0 in  To the nearest 1 in/25.4 mm

Add to Cart

  • Screw only, No nut.
  • Screws may be ordered cut to length.
  • Custom end machining available on request.
Click here to optimize your design with a custom lead screw and nut solution.

Dimensions

Dimensions
Dimension Value
d 8.0 mm (0.31 in)
L 8.0 mm (0.31 in)
Root Diameter 6.3 mm (0.25 in)

Specifications

Specification Value
Screw Thread Form Acme
Screw Diameter 8.00 mm (0.315 in)
Lead 12.00 mm (0.472 in)
Thread Direction Right Hand
Lead Accuracy 75.0000 µm/300mm (0.0029 in/ft)
Screw Straightness 125 µm/300mm (0.005 in/ft)
Screw Material 300 Stainless Steel
Screw Coating No Coating
Max Temperature 82.2 °C (180 °F)

Performance

Performance
Performance

Get Quote

*Please fill out the information below so we can best assist you: