CTL-SPR5010-10IN

CTL-SPR5010-10IN
Lead Screw

Precision Accuracy, 0.5 in x 0.1 in Lead Screw, Right Hand Thread Direction, 10in in, No Coating

Lead Time:  3 Days*
$61.80 each**
Cut to Length:

Min: 1.0 in  Max: 72.0 in  To the nearest 1 in/25.4 mm

Add to Cart

  • Screw only, No nut.
  • Screws may be ordered cut to length.
  • Custom end machining available on request.
Click here to optimize your design with a custom lead screw and nut solution.

Dimensions

Dimensions
Dimension Value
d 12.7 mm (0.50 in)
L 254.0 mm (10.00 in)
Root Diameter 9.4 mm (0.37 in)

Specifications

Specification Value
Screw Thread Form Acme
Screw Diameter 12.70 mm (0.500 in)
Lead 2.54 mm (0.100 in)
Thread Direction Right Hand
Lead Accuracy 77.4194 µm/300mm (0.0030 in/ft)
Screw Straightness 129 µm/300mm (0.005 in/ft)
Screw Material 300 Stainless Steel
Screw Coating No Coating
Max Temperature 82.2 °C (180 °F)

Performance

Performance
Performance

Get Quote

*Please fill out the information below so we can best assist you: