C500

C500
C500

Linear Bearing, Retaining Ring, External, Accessory, 0.5 in, for Super8 or A81420, XA81420 or OPN81420 Ball Bushing Bearing; Use with 0.5 in Nominal Diameter Open or Closed Bushing Bearings

Lead Time:  1 Day  *
each**

  • For use with Thomson Ball Bushing® Bearings.
  • External retaining rings that fit in retaining ring grooves on bearing sleeve
  • I.D. shown is the "installed" inside diameter

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter0.5 in
[ID] Inside Diameter0.825 in
[T]0.042 in

Specifications

SpecificationsValue
MaterialSteel 
UPC Number662486902201 

Get Quote

*Please fill out the information below so we can best assist you: