BGM06-2-CCAK4PP06X+XX-93

BGM06-2-CCAK4PP06X+XX-93
BGM06-2-CCAK4PP06X+XX-93

Actuator, Precision, Belt Gear Drive, Parallel

Lead Time:  6 Weeks  *

  • The belt gear comes in parts and is assembled and mounted to the unit and motor by the customer.
  • The belt gear is installed directly on to the shafts of the motor and the actuator. No couplings are required.
  • The belt gear is maintenance free.

Dimensions

dimensions
DimensionValue
[A]72.5 mm
[B]50 mm
[C]152 mm
[D]95 mm
[E]16 H9 
[F]82 mm
[G]98 mm
[I]40 mm
[J]70 mm

Specifications

SpecificationsValue
Drive TypeBelt Gear Drive, Parallel 

Performance

PerformanceValue
Input speed, maximum4000 RPM

Get Quote

*Please fill out the information below so we can best assist you: