ASB6-XS

ASB6-XS
ASB6-XS

Shaft Support, End Support, Low Profile, Aluminum, Use with 0.375 in Diameter Shaft

Lead Time:  1 Day  *
each**

  • Linear Guide Components replacement part
  • The -XS adds black anodized. May consider the part number without the -XS.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter0.375 in
[A]1.62 in
[A1]0.813 in
[A1] Tolerance± 0.001 in 
[B]0.56 in
[E1]1.25 in
[H]0.562 in
[H] Tolerance± 0.001 in 
[H1]1 in
[N]0.16 in 

Specifications

SpecificationsValue
MaterialAluminum 
Support StyleLow Profile 
Weight0.08 lb

Get Quote

*Please fill out the information below so we can best assist you: