ADJ406080-NB

ADJ406080-NB
Precision Bearings

Precision, Steel Ball Bushing Bearing, 2.500 in, Not Self-Aligning, Adjustable, Closed, Not Corrosion Resistant

Lead Time:  5 Days*

  • Precision Steel Ball Bushing bearings offer great improvements in efficiency, productivity, and accuracy over high-friction plain bearings flat-ways.
  • The all-steel design makes the bearing product line perfect for replacing plain bearings in high temperature applications.
  • The steel sleeve anti-friction recirculating ball bushing provides rigid low drag movement – ~100x lower drag coefficient than a plain contact bearing.
  • A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.

Dimensions

Dimensions
Dimension Value
C 127.00 mm (5.000 in)
C1 101.04 mm (3.978 in)
C2 3.05 mm (0.120 in)
d 63.50 mm (2.500 in)
D 95.25 mm (3.750 in)
E 3.30 mm (0.130 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Closed
Number of Ball Circuits 6
Nylon Ball or Alternating Nylon Ball Nylon Balls
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class L
Wipers, Seals
Weight 2.495 kg / 5.5 lbs
Nominal Diameter 63.500 mm / 2.5 in
Outer Diameter 95.250 mm / 3.75 in
Length 127.000 mm / 5 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 800.680 N / 180 lbf

Get Quote

*Please fill out the information below so we can best assist you: