ADJ162536-NBADP

ADJ162536-NBADP
Precision Bearings

Precision, Steel Ball Bushing Bearing, 1.000 in, Not Self-Aligning, Adjustable, Closed, Not Corrosion Resistant

Lead Time:  Next Day*

  • Precision Steel Ball Bushing bearings offer great improvements in efficiency, productivity, and accuracy over high-friction plain bearings flat-ways.
  • The all-steel design makes the bearing product line perfect for replacing plain bearings in high temperature applications.
  • The steel sleeve anti-friction recirculating ball bushing provides rigid low drag movement – ~100x lower drag coefficient than a plain contact bearing.
  • A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.

Dimensions

Dimensions
Dimension Value
C 57.15 mm (2.250 in)
C1 44.68 mm (1.759 in)
C2 1.73 mm (0.068 in)
d 25.40 mm (1.000 in)
D 39.69 mm (1.563 in)
E 2.29 mm (0.090 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Closed
Lubrication Option DP
Number of Ball Circuits 5
Nylon Ball or Alternating Nylon Ball Alternating Nylon Balls
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class L
Wipers, Seals
Weight 0.172 kg / 0.38 lbs
Nominal Diameter 25.400 mm / 1 in
Outer Diameter 39.688 mm / 1.5625 in
Length 57.150 mm / 2.25 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 778.439 N / 175 lbf

Get Quote

*Please fill out the information below so we can best assist you: