ADJ122026

ADJ122026
Precision Bearings

Precision, Steel Ball Bushing Bearing, 0.750 in, Not Self-Aligning, Adjustable, Closed, Not Corrosion Resistant

Lead Time:  5 Days*
$85.38 each**

  • Precision Steel Ball Bushing bearings offer great improvements in efficiency, productivity, and accuracy over high-friction plain bearings flat-ways.
  • The all-steel design makes the bearing product line perfect for replacing plain bearings in high temperature applications.
  • The steel sleeve anti-friction recirculating ball bushing provides rigid low drag movement – ~100x lower drag coefficient than a plain contact bearing.
  • A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.

Dimensions

Dimensions
Dimension Value
C 41.28 mm (1.625 in)
C1 29.72 mm (1.170 in)
C2 1.42 mm (0.056 in)
d 19.05 mm (0.750 in)
D 31.75 mm (1.250 in)
E 2.29 mm (0.090 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Closed
Number of Ball Circuits 5
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Single
Temperature Max 260 °C / 500 °F
Use with shafting class L
Wipers, Seals
Weight 0.095 kg / 0.21 lbs
Nominal Diameter 19.050 mm / 0.75 in
Outer Diameter 31.750 mm / 1.25 in
Length 41.275 mm / 1.625 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 889.644 N / 200 lbf

Get Quote

*Please fill out the information below so we can best assist you: