ADJ101824-OH

ADJ101824-OH
ADJ101824-OH

Linear Bearing, Ball Bushing only, Precision Steel, 0.625 in, Closed, Not Self-aligning, Adjustable, Oil Hole, A Grade; Use with 0.625 in Diameter Class L Shaft in end supported applications

Lead Time:  3 Days  *
each**

  • Precision Steel Ball Bushing bearings offer great improvements in efficiency, productivity, and accuracy over high-friction plain bearings flat-ways.
  • The all-steel design makes the bearing product line perfect for replacing plain bearings in high temperature applications.
  • The steel sleeve anti-friction recirculating ball bushing provides rigid low drag movement – ~100x lower drag coefficient than a plain contact bearing.
  • A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.
  • For use with L class Shafting.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter0.625 in
[D] Recommended Housing Bore1.1250 / 1.1255 in 
[D], Nominal1.125 in

Specifications

SpecificationsValue
Adjustable/Not AdjustableAdjustable 
Closed/OpenClosed 
GradeA Grade 
MaterialSteel 
Number of Ball Circuits
Oil HoleOil Hole 
Self AlignmentNot Self-aligning 
Temperature Max500 °F
UPC Number662486953609 
Use with shafting ClassClass L 
Weight0.16 lb

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load Capacity, Dynamic150 lbf

Get Quote

*Please fill out the information below so we can best assist you: