A81420DD-DPRP

A81420DD-DPRP
Precision Bearings

Precision, Steel Ball Bushing Bearing, 0.500 in, Not Self-Aligning, Closed, Not Corrosion Resistant, Integral Seals

Lead Time:  Next Day*

  • Precision Steel Ball Bushing bearings offer great improvements in efficiency, productivity, and accuracy over high-friction plain bearings flat-ways.
  • The all-steel design makes the bearing product line perfect for replacing plain bearings in high temperature applications.
  • The steel sleeve anti-friction recirculating ball bushing provides rigid low drag movement – ~100x lower drag coefficient than a plain contact bearing.
  • A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.

Dimensions

Dimensions
Dimension Value
C 31.75 mm (1.250 in)
C1 24.56 mm (0.967 in)
C2 1.17 mm (0.046 in)
d 12.70 mm (0.500 in)
D 22.23 mm (0.875 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Lubrication Option DP
Number of Ball Circuits 4
Roll Pack Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class S
Wipers, Seals DD
Weight 0.036 kg / 0.08 lbs
Nominal Diameter 12.700 mm / 0.5 in
Outer Diameter 22.225 mm / 0.875 in
Length 31.750 mm / 1.25 in

Performance

Performance Value
Load Capacity, Dynamic 378.099 N / 85 lbf

Get Quote

*Please fill out the information below so we can best assist you: