A61014-DPRP

A61014-DPRP
Precision Bearings

Precision, Steel Ball Bushing Bearing, 0.375 in, Not Self-Aligning, Closed, Not Corrosion Resistant

Lead Time:  Next Day*

  • Precision Steel Ball Bushing bearings offer great improvements in efficiency, productivity, and accuracy over high-friction plain bearings flat-ways.
  • The all-steel design makes the bearing product line perfect for replacing plain bearings in high temperature applications.
  • The steel sleeve anti-friction recirculating ball bushing provides rigid low drag movement – ~100x lower drag coefficient than a plain contact bearing.
  • A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.

Dimensions

Dimensions
Dimension Value
C 22.23 mm (0.875 in)
C1 16.26 mm (0.640 in)
C2 0.99 mm (0.039 in)
d 9.53 mm (0.375 in)
D 15.88 mm (0.625 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Lubrication Option DP
Number of Ball Circuits 4
Roll Pack Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Single
Temperature Max 260 °C / 500 °F
Use with shafting class S
Wipers, Seals
Weight 0.027 kg / 0.06 lbs
Nominal Diameter 9.525 mm / 0.375 in
Outer Diameter 15.875 mm / 0.625 in
Length 22.225 mm / 0.875 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 164.584 N / 37 lbf

Get Quote

*Please fill out the information below so we can best assist you: