A324864-LL

A324864-LL
Precision Bearings

Precision, Steel Ball Bushing Bearing, 2.000 in, Not Self-Aligning, Closed, Not Corrosion Resistant

Lead Time:  3 Days*
$394.44 each**

  • Precision Steel Ball Bushing bearings offer great improvements in efficiency, productivity, and accuracy over high-friction plain bearings flat-ways.
  • The all-steel design makes the bearing product line perfect for replacing plain bearings in high temperature applications.
  • The steel sleeve anti-friction recirculating ball bushing provides rigid low drag movement – ~100x lower drag coefficient than a plain contact bearing.
  • A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.

Dimensions

Dimensions
Dimension Value
C 101.60 mm (4.000 in)
C2 2.62 mm (0.103 in)
d 50.80 mm (2.000 in)
D 76.20 mm (3.000 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Lubrication Option LL
Number of Ball Circuits 6
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Single
Temperature Max 260 °C / 500 °F
Use with shafting class S
Wipers, Seals
Weight 1.247 kg / 2.75 lbs
Nominal Diameter 50.800 mm / 2 in
Outer Diameter 76.200 mm / 3 in
Length 101.600 mm / 4 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 4,893.044 N / 1100 lbf

Get Quote

*Please fill out the information below so we can best assist you: