A243848-LLRP

A243848-LLRP
Precision Bearings

Precision, Steel Ball Bushing Bearing, 1.500 in, Not Self-Aligning, Closed, Not Corrosion Resistant

Lead Time:  Next Day*

  • Precision Steel Ball Bushing bearings offer great improvements in efficiency, productivity, and accuracy over high-friction plain bearings flat-ways.
  • The all-steel design makes the bearing product line perfect for replacing plain bearings in high temperature applications.
  • The steel sleeve anti-friction recirculating ball bushing provides rigid low drag movement – ~100x lower drag coefficient than a plain contact bearing.
  • A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.

Dimensions

Dimensions
Dimension Value
C 76.20 mm (3.000 in)
C2 2.18 mm (0.086 in)
d 38.10 mm (1.500 in)
D 60.33 mm (2.375 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Lubrication Option LL
Number of Ball Circuits 6
Roll Pack Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Single
Temperature Max 260 °C / 500 °F
Use with shafting class S
Wipers, Seals
Weight 0.649 kg / 1.43 lbs
Nominal Diameter 38.100 mm / 1.5 in
Outer Diameter 60.325 mm / 2.375 in
Length 76.200 mm / 3 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 3,425.131 N / 770 lbf

Get Quote

*Please fill out the information below so we can best assist you: