89022028

89022028
89022028

ADAPTER-KONSOLE KON-1 3210/3220


  • Adapter support for side mounting a flanged ball or lead screw screw nut.
  • Hole pattern in accordance with DIN69051

Dimensions

dimensions
DimensionValue
[A1]92 mm
[A2]50 mm
[B1]85 mm
[B2]60 mm
[C1]50 mm
[C2]30 mm
[C4]M12x15 
[D1]53 mm
[D4]65 mm
[TH]M8x12 

Specifications

SpecificationsValue
Model CodeKON-1 3210/3220 
Temperature Max300 °F

Get Quote

*Please fill out the information below so we can best assist you: