89022021

89022021
89022021

ADAPTER-KARDAN KAR-3 6310


  • Trunion adapter for mounting a flanged ball or lead screw nut.
  • Hole pattern Thomson NEFF standard

Dimensions

dimensions
DimensionValue
[A2]40 mm
[B1]180 mm
[B2]130 mm
[B3]25 mm
[C1]50 mm
[D1]85 mm
[D4]105 mm
[TH]M10x16 

Specifications

SpecificationsValue
Model CodeKAR-3 6310/60x9 
Temperature Max300 °F

Get Quote

*Please fill out the information below so we can best assist you: