89022020

89022020
89022020

ADAPTER-KARDAN KAR-3 5010 TGT/EFM 50X8


  • Trunion adapter for mounting a flanged ball or lead screw nut.
  • Hole pattern Thomson NEFF standard

Dimensions

dimensions
DimensionValue
[A2]40 mm
[B1]165 mm
[B2]115 mm
[B3]25 mm
[C1]50 mm
[D1]72 mm
[D4]90 mm
[TH]M10x16 

Specifications

SpecificationsValue
Model CodeKAR-3 5010/50X8 
Temperature Max300 °F

Get Quote

*Please fill out the information below so we can best assist you: