89022019

89022019
89022019

ADAPTER-KARDAN KAR-3 4010 TGT/EFM 40X7


  • Trunion adapter for mounting a flanged ball or lead screw nut.
  • Hole pattern Thomson NEFF standard

Dimensions

dimensions
DimensionValue
[A2]30 mm
[B1]140 mm
[B2]100 mm
[B3]20 mm
[C1]40 mm
[D1]63 mm
[D4]78 mm
[TH]M8x14 

Specifications

SpecificationsValue
Model CodeKAR-3 4010/40X7 
Temperature Max300 °F

Get Quote

*Please fill out the information below so we can best assist you: