89022017

89022017
89022017

ADAPTER-KARDAN KAR-3 3205 TGT/EFM 36X6


  • Trunion adapter for mounting a flanged ball or lead screw nut.
  • Hole pattern Thomson NEFF standard

Dimensions

dimensions
DimensionValue
[A2]20 mm
[B1]110 mm
[B2]75 mm
[B3]17.5 mm
[C1]30 mm
[D1]45 mm
[D4]58 mm
[TH]M6x12 

Specifications

SpecificationsValue
Model CodeKAR-3 3205/36X6 
Temperature Max300 °F

Get Quote

*Please fill out the information below so we can best assist you: