89022016

89022016
89022016

ADAPTER-KARDAN KAR-3 2505 TGT/EFM 30X6


  • Trunion adapter for mounting a flanged ball or lead screw nut.
  • Hole pattern Thomson NEFF standard

Dimensions

dimensions
DimensionValue
[A2]18 mm
[B1]95 mm
[B2]65 mm
[B3]15 mm
[C1]25 mm
[D1]38 mm
[D4]50 mm
[TH]M6x12 

Specifications

SpecificationsValue
Model CodeKAR-3 2505/30X6 
Temperature Max300 °F

Get Quote

*Please fill out the information below so we can best assist you: