89022014

89022014
89022014

ADAPTER-KARDAN KAR-3 2005 TGT/EGM 20X4/24X5


  • Trunion adapter for mounting a flanged ball or lead screw nut.
  • Hole pattern Thomson NEFF standard

Dimensions

dimensions
DimensionValue
[A2]16 mm
[B1]85 mm
[B2]58 mm
[B3]13.5 mm
[C1]25 mm
[D1]32 mm
[D4]45 mm
[TH]M6x12 

Specifications

SpecificationsValue
Model CodeKAR-3 2005/20X4/24X5 
Temperature Max300 °F

Get Quote

*Please fill out the information below so we can best assist you: