89022013

89022013
89022013

ADAPTER-KARDAN KAR-3 1605 TGT/EFM 16X4/18X4


  • Trunion adapter for mounting a flanged ball or lead screw nut.
  • Hole pattern Thomson NEFF standard

Dimensions

dimensions
DimensionValue
[A2]12 mm
[B1]70 mm
[B2]50 mm
[B3]10 mm
[C1]20 mm
[D1]28 mm
[D4]38 mm
[TH]M5x10 

Specifications

SpecificationsValue
Model CodeKAR-3 1605/16X4/18X4 
Temperature Max300 °F

Get Quote

*Please fill out the information below so we can best assist you: