89022002

89022002
89022002

ADAPTER-KARDAN KAR-1 2005

Lead Time:  Contact Factory  *

  • Trunion adapter for mounting a flanged ball or lead screw nut.
  • Hole pattern in accordance with DIN69051

Dimensions

dimensions
DimensionValue
[A2]16 mm
[B1]85 mm
[B2]58 mm
[B3]13.5 mm
[C1]25 mm
[D1]36 mm
[D4]47 mm
[TH]M6x12 

Specifications

SpecificationsValue
Model CodeKAR-1 2005 
Temperature Max300 °F

Get Quote

*Please fill out the information below so we can best assist you: