89019194

89019194
89019194

Linear Unit, KAO-PROFILE WM 60 ASSY

Lead Time:  N/A   *
each**

  • Pair of mounting clamps

Dimensions

dimensions
DimensionValue
[A]58 mm
[B]17.5 mm
[C]17 mm
[D]40 mm
[E]11 mm
[F]6.5 mm 
[G]6.6 mm
[H]7 mm

Specifications

SpecificationsValue
Use withWM60 

Get Quote

*Please fill out the information below so we can best assist you: