8120-448-002 - Product Obsolete

Product 8120-448-002 is now an obsolete item.

8120-448-002
Ball Nut Flange

Ball Nut Flange, 3.000-12 UN, Carbon Steel, 2.000 in


  • Flanges provide an easy, low cost method to mount the load square and concentric to the ball screw

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 2.000 in
Flange Material Carbon Steel
Thread 3.000-12 UN

Get Quote

*Please fill out the information below so we can best assist you: