8115-448-060 - Product Obsolete

Product 8115-448-060 is now an obsolete item.

8115-448-060
Ball Nut

Ball Nut, 1.500 in X 2.000 in, Thread Direction: Right Hand, Round, No Safety Feature, Adjustable Preload, Deflector, 6840 lbf


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Specifications

Specification Value
Diameter 1.500 in
Lead 2.000 in
Nut Material Alloy Steel
Nut Style Precision
Double Nut Yes
Screw Part Number 190-9409
Number Of Starts 4

Performance

Performance Value
Load, Dynamic 30,426 N (6,840 lbf)
Load, Static 125,618 N (28,240 lbf)

Get Quote

*Please fill out the information below so we can best assist you: