8115-448-057

8115-448-057
Ball Nut

Ball Nut, 1.500 in X 2.000 in, Thread Direction: Right Hand, Wiper Included, Round, With Safety Feature, Non-Preloaded, Deflector, 7600 lbf

Lead Time:  4 Weeks*
$1051.68 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 1.500 in
Lead 2.000 in
Nut Material Alloy Steel
Nut Style Precision
Wiper Included
Screw Part Number 190-9409
Number Of Starts 4
Total Weight 5.00 lbs

Performance

Performance Value
Load, Dynamic 33,806 N (7,600 lbf)
Load, Static 128,998 N (29,000 lbf)

Get Quote

*Please fill out the information below so we can best assist you: