8115-448-020

8115-448-020
Ball Nut

Ball Nut, 1.500 in X 0.250 in, Thread Direction: Right Hand, Round, With Safety Feature, Non-Preloaded, Pickup Finger, 4050 lbf

Lead Time:  4 Weeks*
$687.75 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 1.500 in
Lead 0.250 in
Nut Material Alloy Steel
Nut Style Precision
Screw Part Number 190-9133
Number Of Starts 1
Total Weight 1.50 lbs

Performance

Performance Value
Load, Dynamic 18,015 N (4,050 lbf)
Load, Static 211,068 N (47,450 lbf)

Get Quote

*Please fill out the information below so we can best assist you: