8111-448-002 - Product Superseded

Product 8111-448-002 is now a superseded item. We suggest replacing with item FLG8283.

Suggested replacement has similar form/fit/function, but not a drop-in replacement or interchangeable. Review specifications of replacement item to ensure it will meet application requirements.

8111-448-002
Ball Nut Flange

Ball Nut Flange, 1 5/8-20 UN, Carbon Steel, 1.150 in


  • Flanges provide an easy, low cost method to mount the load square and concentric to the ball screw

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 1.150 in
Flange Material Carbon Steel
Thread 1 5/8-20 UN

Get Quote

*Please fill out the information below so we can best assist you: