8110-448-086 - Product Superseded

Product 8110-448-086 is now a superseded item. We suggest replacing with item SBN10461.

Suggested replacement has similar form/fit/function, but not a drop-in replacement or interchangeable. Review specifications of replacement item to ensure it will meet application requirements.

8110-448-086
Ball Nut

Ball Nut, 1.000 in X 1.000 in, Thread Direction: Right Hand, Square, With Safety Feature, Non-Preloaded, Pickup Finger, 2400 lbf


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 1.000 in
Lead 1.000 in
Nut Material Alloy Steel
Nut Style Precision
Screw Part Number 190-9125
Number Of Starts 4
Total Weight 1.30 lbs

Performance

Performance Value
Load, Dynamic 10,676 N (2,400 lbf)
Load, Static 60,496 N (13,600 lbf)

Get Quote

*Please fill out the information below so we can best assist you: