8110-448-054

8110-448-054
Ball Nut

Ball Nut, 1.000 in X 0.250 in, Thread Direction: Right Hand, Square, No Safety Feature, Non-Preloaded, Pickup Finger, 3350 lbf

Lead Time:  4 Weeks*
$228.10 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 1.000 in
Lead 0.250 in
Nut Material Alloy Steel
Nut Style Precision
Screw Part Number 190-9127
Number Of Starts 1

Performance

Performance Value
Load, Dynamic 14,902 N (3,350 lbf)

Get Quote

*Please fill out the information below so we can best assist you: