8110-448-037 - Product Superseded

Product 8110-448-037 is now a superseded item. We suggest replacing with item FLG7571SS.

No similar replacement. Customer must redesign to fit another product.

8110-448-037
Ball Nut Flange

Ball Nut Flange, 1 9/16-18 UNEF, Stainless Steel, 1.000 in


  • Flanges provide an easy, low cost method to mount the load square and concentric to the ball screw

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 1.000 in
Flange Material Stainless Steel
Thread 1 9/16-18 UNEF

Get Quote

*Please fill out the information below so we can best assist you: