8107-448-017

8107-448-017
Ball Nut

Ball Nut, 0.750 in X 0.200 in, Thread Direction: Right Hand, Round, No Safety Feature, Non-Preloaded, Pickup Finger, 950 lbf

Lead Time:  4 Weeks*
$347.10 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 0.750 in
Lead 0.200 in
Nut Material Alloy Steel
Nut Style Precision
Screw Part Number 190-9124
Number Of Starts 1
Total Weight 1.00 lbs

Performance

Performance Value
Load, Dynamic 4,226 N (950 lbf)
Load, Static 34,474 N (7,750 lbf)

Get Quote

*Please fill out the information below so we can best assist you: