8103-448-040 - Product Superseded

Product 8103-448-040 is now a superseded item. We suggest replacing with item KGF-D-1003-RH-M-EE.

8103-448-040
Ball Nut

Ball Nut, 10 mm X 3 mm, Thread Direction: Right Hand, Flanged, Round, No Safety Feature, Multi Circuit, 4.8 kN


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option Z2 (No Preload) is standard

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 10 mm
Lead 3.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style FSI
Flange Integral
Screw Part Number 190-9681
Number Of Starts 7
Total Weight 0.100 kg

Performance

Performance Value
Load, Dynamic 5 kN (1,079 lbf)
Load, Static 9 kN (1,933 lbf)

Get Quote

*Please fill out the information below so we can best assist you: