7833703 - Product Superseded

Product 7833703 is now a superseded item. We suggest replacing with item 7833690.

7833703
Support Block

Support Block, Motor Mount, M20 x 1 1.000 in, 1.171 in, 25 mm


    Dimensions

    Dimensions
    Dimension Value
    A 98.40 mm (3.874 in)
    B 44.00 mm (1.732 in)
    C 88.00 mm (3.465 in)
    D2 73.00 mm (2.874 in)
    D3 20.00 mm (0.787 in)
    E 29.00 mm (1.142 in)
    E1 42.00 mm (1.654 in)
    F 6.00 mm (0.236 in)
    H 34.00 mm (1.339 in)
    J 102.00 mm (4.016 in)
    L 113.00 mm (4.449 in)
    N M6
    P 70.00 mm (2.756 in)
    Q 4x 8.5 Thru, 14.5 C-Bore x 8.0
    S 87.00 mm (3.425 in)
    T 62.00 mm (2.441 in)
    TH M20x1
    U (Max) 17.00 mm (0.669 in)
    V (Min) 19.99 mm (0.787 in)
    V (Max) 20.00 mm (0.787 in)
    W 45.00 mm (1.772 in)

    Specifications

    Specification Value
    End Journal Bearing Size 20 mm
    Fixed/Floating (Simple) Fixed
    Thread M20 x 1

    Performance

    Performance Value
    Load, Static 2,611 N (587 lbf)
    Axial Capacity 2,611 N (587 lbf)

    Get Quote

    *Please fill out the information below so we can best assist you: