7833702 - Product Superseded

Product 7833702 is now a superseded item. We suggest replacing with item 7833687.

7833702
Support Block

Support Block, Motor Mount, M15 x 1 0.750 in, 20 mm


    Dimensions

    Dimensions
    Dimension Value
    A 66.70 mm (2.626 in)
    B 35.00 mm (1.378 in)
    C 70.00 mm (2.756 in)
    D2 38.10 mm (1.500 in)
    D3 15.00 mm (0.591 in)
    E 24.00 mm (0.945 in)
    E1 28.00 mm (1.102 in)
    F 4.00 mm (0.157 in)
    H 28.00 mm (1.102 in)
    J 73.00 mm (2.874 in)
    L 82.00 mm (3.228 in)
    N M4
    P 55.00 mm (2.165 in)
    Q 4x 6.6 Thru, 11.2 C-Bore x 6.0
    S 67.00 mm (2.638 in)
    T 47.00 mm (1.850 in)
    TH M15x1
    U (Max) 12.00 mm (0.472 in)
    V (Min) 14.99 mm (0.590 in)
    V (Max) 15.00 mm (0.590 in)
    W 34.00 mm (1.339 in)

    Specifications

    Specification Value
    End Journal Bearing Size 15 mm
    Fixed/Floating (Simple) Fixed
    Thread M15 x 1

    Performance

    Performance Value
    Load, Static 2,353 N (529 lbf)
    Axial Capacity 2,353 N (529 lbf)

    Get Quote

    *Please fill out the information below so we can best assist you: