7833701 - Product Superseded

Product 7833701 is now a superseded item. We suggest replacing with item 7833686.

7833701
Support Block

Support Block, Motor Mount, M12 x 1 0.631 in, 16 mm


    Dimensions

    Dimensions
    Dimension Value
    A 66.70 mm (2.626 in)
    B 32.50 mm (1.280 in)
    C 65.00 mm (2.559 in)
    D2 38.10 mm (1.500 in)
    D3 12.00 mm (0.472 in)
    E 24.00 mm (0.945 in)
    E1 20.00 mm (0.787 in)
    F 4.00 mm (0.157 in)
    H 25.00 mm (0.984 in)
    J 65.00 mm (2.559 in)
    L 74.00 mm (2.913 in)
    N M4
    P 50.00 mm (1.969 in)
    Q 4x 6.6 Thru, 11.2 C-Bore x 6.0
    S 51.00 mm (2.008 in)
    T 36.00 mm (1.417 in)
    TH M12x1
    U (Max) 10.00 mm (0.394 in)
    V (Min) 11.99 mm (0.472 in)
    V (Max) 12.00 mm (0.472 in)
    W 25.00 mm (0.984 in)

    Specifications

    Specification Value
    End Journal Bearing Size 12 mm
    Fixed/Floating (Simple) Fixed
    Thread M12 x 1

    Performance

    Performance Value
    Load, Static 2,126 N (478 lbf)
    Axial Capacity 2,126 N (478 lbf)

    Get Quote

    *Please fill out the information below so we can best assist you: