7833621 - Product Superseded

Product 7833621 is now a superseded item. We suggest replacing with item 7833602.

7833621
Support Block

Support Block, Heavy Duty Flange Mount, M40 x 1.5 2.000 in, 50 mm


    Dimensions

    Dimensions
    Dimension Value
    A 121.00 mm (4.764 in)
    B 142.00 mm (5.591 in)
    C 106.00 mm (4.173 in)
    D 95.00 mm (3.740 in)
    D3 40.00 mm (1.575 in)
    E 18.00 mm (0.709 in)
    F 66.00 mm (2.598 in)
    G 33.00 mm (1.299 in)
    H 102.00 mm (4.016 in)
    K 80.00 mm (3.150 in)
    N 8x 11.0 Thru, 17.0 C-Bore x 11
    Q 4x M6 THD, x 12 Dp
    S 147.00 mm (5.787 in)
    T 92.00 mm (3.622 in)
    TH M40x1.5
    U (Max) 35.00 mm (1.378 in)
    V (Min) 39.99 mm (1.574 in)
    V (Max) 39.99 mm (1.575 in)
    W 62.00 mm (2.441 in)
    X 8.00 mm (0.315 in)
    Y 47.00 mm (1.850 in)

    Specifications

    Specification Value
    End Journal Bearing Size 40 mm
    Fixed/Floating (Simple) Fixed
    Thread M40 x 1.5
    Total Weight 3.600 kg

    Performance

    Performance Value
    Load, Static 31,870 N (7,165 lbf)
    Axial Capacity 31,870 N (7,165 lbf)

    Get Quote

    *Please fill out the information below so we can best assist you: