7833617 - Product Superseded

Product 7833617 is now a superseded item. We suggest replacing with item 7833599.

7833617
Support Block

Support Block, Heavy Duty Flange Mount, M30 x 1.5 1.500 in, 40 mm


    Dimensions

    Dimensions
    Dimension Value
    A 110.00 mm (4.331 in)
    B 130.00 mm (5.118 in)
    C 100.00 mm (3.937 in)
    D 85.00 mm (3.346 in)
    D3 30.00 mm (1.181 in)
    E 18.00 mm (0.709 in)
    F 66.00 mm (2.598 in)
    G 33.00 mm (1.299 in)
    H 90.00 mm (3.543 in)
    K 70.00 mm (2.756 in)
    N 6x 11.0 Thru, 17.0 C-Bore x 11
    Q 4x M6 THD, x 12 Dp
    S 135.00 mm (5.315 in)
    T 89.00 mm (3.504 in)
    TH M30x1.5
    U (Max) 25.00 mm (0.984 in)
    V (Min) 29.99 mm (1.181 in)
    V (Max) 30.00 mm (1.181 in)
    W 63.00 mm (2.480 in)
    X 8.00 mm (0.315 in)
    Y 34.00 mm (1.339 in)

    Specifications

    Specification Value
    End Journal Bearing Size 30 mm
    Fixed/Floating (Simple) Fixed
    Thread M30 x 1.5
    Total Weight 3.000 kg

    Performance

    Performance Value
    Load, Static 29,224 N (6,570 lbf)
    Axial Capacity 29,224 N (6,570 lbf)

    Get Quote

    *Please fill out the information below so we can best assist you: